
Aeroquip by Danfoss
FC132-64
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC132-64
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Fresh and salt water systems, oil applications and fuel systems. |
| Bend radius - min | 30 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 2400 Psi |
| Color | Black |
| Compliance(s) | MIL-H-24136/4 |
| Conductivity | Conductive |
| Construction | Multi Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -64 |
| Feature | Designed for safety and reliabilityWide range of styles, configurationsMaximum durability under harsh operating conditions |
| Inside diameter | 4 in |
| Lay line style | Embossed |
| Outside diameter | 4.86 in |
| Package form | Bulk |
| Packaged Weight | 3.15 lb |
| Product Height | 4.86 in |
| Product Length/Depth | 1 ft |
| Product Type | Marine Military |
| Product Volume | 283.435 in³ |
| Product Weight | 3.15 lb |
| Product Width | 4.86 in |
| Reinforcement material | Yarn |
| Sub-brand | None |
| Trade Name | FC132 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .5 in |
| Working pressure | 600 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |