Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.825 | |
| A dimension MM | 20.955 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.931 | |
| Inside diameter MM | 23.647 | |
| Product height in | 1.025 | |
| Product height mm | 26.035 | |
| Product length in | 0.825 | |
| Product length mm | 20.955 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.025 | |
| Product width mm | 26.035 |
