Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1347-20-329 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | FC363 | FC363 |
| Construction Style | CRIMP | Crimp |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.5400 | |
| Inside diameter MM | 39.1160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143556 |
