Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1347-24-329 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | FC363 | FC363 |
| Construction Style | CRIMP | Crimp |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.790 | |
| Inside diameter MM | 45.466 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143570 |
