Aeroquip by Danfoss
FC136-08RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral hose
Recommended replacement: GH493-8RL
FC136-08RL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 7.09 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 20000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .51 in |
| Lay line style | Embossed |
| Outside diameter | .97 in |
| Package form | Reel |
| Product Height | .97 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 11.291 in³ |
| Product Weight | .59 lb |
| Product Width | .97 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | FC136 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 5000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |