Aeroquip by Danfoss
FC136-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral hose
Recommended replacement: H43020
FC136-20
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 16.54 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 12183 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -20 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1.27 in |
| Lay line style | Embossed |
| Outside diameter | 1.91 in |
| Package form | Bulk |
| Product Height | 1.91 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 43.777 in³ |
| Product Weight | 1.62 lb |
| Product Width | 1.91 in |
| Qualified hose fittings | 1A-12, 1W, Sprial Single Skive |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | FC136 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 3045 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |