Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.719 | |
| A dimension MM | 18.260 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1385-05S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.382 | |
| Drop dimension MM | 9.70 | |
| End size 1 | -5 | -5 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -5 | -5 |
| Product height in | 0.382 | |
| Product height mm | 9.703 | |
| Product length in | 0.719 | |
| Product length mm | 18.263 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.307 | |
| Product width mm | 7.798 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |