
Aeroquip by Danfoss
FC1410-12S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC1410-12S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 19.05 mm |
| Construction style | Crimp |
| End type 1 | Compression |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 56.642 mm |
| Hose dash size | -12 |
| Inside diameter | 27.35 mm |
| Item type | Socket |
| Outside diameter | 36.83 mm |
| Product Diameter | 36.83 mm |
| Product Height | 36.83 mm |
| Product Length/Depth | 43.18 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 58.571 cm³ |
| Product Weight | .1 kg |
| Product Width | 36.83 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC1410 Series |