Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.670 | |
| A dimension MM | 17.000 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FC1473-06-259 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.826 | |
| End connection hex size MM | 21.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Inside diameter IN | 0.781 | |
| Inside diameter MM | 19.840 | |
| Product height in | 0.687 | |
| Product height mm | 17.462 | |
| Product length in | 0.580 | |
| Product length mm | 14.732 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.687 | |
| Product width mm | 17.462 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |