Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.924 | |
| A dimension MM | 23.470 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1473-10S | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.141 | |
| End connection hex size MM | 29.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.090 | |
| Inside diameter MM | 27.900 | |
| Material | STAINLESS STEEL | Stainless steel |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 0.924 | |
| Product length mm | 23.469 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Thread size 1 | 1-14 UNS | 1-14 UNS |