Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.676 | |
| A dimension MM | 17.170 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1498-05S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.620 | |
| End connection hex size MM | 16.000 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.451 | |
| Inside diameter MM | 11.455 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 0.676 | |
| Product length mm | 17.170 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Series | FC SERIES | FC Series |