Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.432 | |
| A dimension MM | 10.973 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1500-0808C | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.504 | |
| Inside diameter MM | 12.802 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |