Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.440 | |
| A dimension MM | 11.176 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1500-1010S | |
| Compatible hose ID IN | 0.620 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Inside diameter IN | 0.6290 | |
| Inside diameter MM | 15.9760 | |
| Product height in | 0.890 | |
| Product height mm | 22.606 | |
| Product length in | 0.440 | |
| Product length mm | 11.176 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.890 | |
| Product width mm | 22.606 |