Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.560 | |
| A dimension MM | 14.224 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1500-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.0040 | |
| Inside diameter MM | 25.5020 | |
| Product height in | 1.334 | |
| Product height mm | 33.884 | |
| Product length in | 0.560 | |
| Product length mm | 14.224 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.334 | |
| Product width mm | 33.884 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |
