Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.380 | |
| A dimension MM | 60.452 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1703-24S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.455 | |
| Inside diameter MM | 62.357 | |
| Product height in | 2.710 | |
| Product height mm | 68.834 | |
| Product length in | 2.380 | |
| Product length mm | 60.452 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.710 | |
| Product width mm | 68.834 |