
Aeroquip by Danfoss
FC173-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC173-16
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Diesel fuel, gasoline, hot lube oil, water and air. |
| Bend radius - min | 3.5 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 1500 Psi |
| Color | Black |
| Compliance(s) | MIL-DTL-13444, Type III |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Textile |
| Cover style | Impregnated |
| Dash size | -16 |
| Feature | Designed for safety and reliabilityWide range of styles, configurationsMaximum durability under harsh operating conditions |
| Inside diameter | .9 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.24 in |
| Package form | Bulk |
| Product Height | 1.24 in |
| Product Length/Depth | 1 ft |
| Product Type | Marine Military |
| Product Volume | 18.451 in³ |
| Product Weight | .33 lb |
| Product Width | 1.24 in |
| Reinforcement material | Textile and wire |
| Sub-brand | None |
| Trade Name | FC173 Series |
| Tube material | Oil resistant inner tube |
| Tube wall thickness | .34 in |
| Working pressure | 375 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -55 °F |