Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.000 | |
| A dimension MM | 25.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1740-04S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | FC650 | FC650 |
| Compatible tube OD IN | 0.25 | |
| Compatible tube OD MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.5200 | |
| Inside diameter MM | 13.2080 | |
| Product height in | 0.520 | |
| Product height mm | 13.208 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.520 | |
| Product width mm | 13.208 | |
| Tube OD 1 IN | 0.250 | |
| Tube OD 1 MM | 6.350 |
