
Aeroquip by Danfoss
FC187-01S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC187-01S
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Aeroquip by Danfoss |
| Button quantity | 0 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | .531 in |
| Item type | Hose Sleeve |
| Outside diameter | .595 in |
| Product color/finish | Phosphate |
| Product Diameter | .595 in |
| Product Height | .595 in |
| Product Length/Depth | 12 in |
| Product material | Carbon steel |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 4.248 in³ |
| Product Weight | .01 lb |
| Product Width | .595 in |
| Sub-brand | None |
| Thickness | .032 in |
| Trade Name | FC187 Series |