Aeroquip by Danfoss
FC194-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
FC194-04
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 3.94 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 13050 Psi |
| Certification(s) | SAE 100R1 |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Chlorinated Polyethylene |
| Dash size | -4 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .25 in |
| Lay line style | Embossed |
| Outside diameter | .66 in |
| Package form | Bulk |
| Product Height | .66 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 5.227 in³ |
| Product Weight | .21 lb |
| Product Width | .66 in |
| Qualified hose fittings | 1SA |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | FC194 Series |
| Tube material | CPE |
| Working pressure | 3250 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -40 °F |