Aeroquip by Danfoss
FC194-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC194-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 11.81 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 5225 Psi | |
| Certification(s) | SAE 100R1 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Chlorinated Polyethylene | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.55 in | |
| Package form | Bulk | |
| Product Height | 1.55 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 28.83 in³ | |
| Product Weight | .75 lb | |
| Product Width | 1.55 in | |
| Qualified hose fittings | 1SA | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC194 Series | |
| Tube material | CPE | |
| Working pressure | 1300 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |