Aeroquip by Danfoss
FC195-06
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH195-6
FC195-06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R2EN853 2STISO 1436-1 Type 2ST | |
| Color | Blue | |
| Compliance(s) | MSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Elastomer | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .38 in | |
| Outside diameter | .84 in | |
| Package form | Bulk | |
| Packaged Weight | .459 lb | |
| Product Height | .84 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 8.467 in³ | |
| Product Weight | .42 lb | |
| Product Width | .84 in | |
| Qualified hose fittings | 1SA, 100R2 Reusable | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC195 Series | |
| Tube material | Elastomer | |
| UPC | 678146079664 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 302 °F | |
| Working temperature - min | -40 °F |