Aeroquip by Danfoss
FC195-12RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: GH195-12RL
FC195-12RL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 9.5 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 9000 Psi |
| Certification(s) | SAE 100R2EN853 2STISO 1436-1 Type 2ST |
| Color | Blue |
| Compliance(s) | MSHA ApprovedUSCG |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Elastomer |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .75 in |
| Outside diameter | 1.25 in |
| Package form | Reel |
| Packaged Weight | .8 lb |
| Product Height | 1.25 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 18.75 in³ |
| Product Weight | .75 lb |
| Product Width | 1.25 in |
| Qualified hose fittings | Skive Nipple, Reuseable Fitting |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | FC195 Series |
| Tube material | Elastomer |
| Working pressure | 3000 Psi |
| Working temperature - max | 302 °F |
| Working temperature - min | -40 °F |