FC212-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H28004
FC212-04
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 4 in |
| Burst pressure | 20000 Psi |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -4 |
| Inside diameter | .25 in |
| Lay line style | Embossed |
| Outside diameter | .62 in |
| Package form | Bulk |
| Product Height | .62 in |
| Product Length/Depth | 12 in |
| Product Volume | 4.613 in³ |
| Product Weight | .27 lb |
| Product Width | .62 in |
| Tube material | Synthetic Rubber |
| Working pressure | 5000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |