FC212-08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H28008
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius - min | 7 in |
Burst pressure | 14000 Psi |
Conductivity | Conductive |
Construction | 2-ply braid |
Cover material | Synthetic Rubber |
Dash size | -8 |
Inside diameter | .5 in |
Lay line style | Embossed |
Outside diameter | .91 in |
Package form | Bulk |
Product Height | .91 in |
Product Length/Depth | 12 in |
Product Volume | 9.937 in³ |
Product Weight | .46 lb |
Product Width | .91 in |
Qualified hose fittings | 1SA, 1A |
Tube material | Synthetic Rubber |
Working pressure | 3500 Psi |
Working temperature - max | 212 °F |
Working temperature - min | -40 °F |