FC212-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H28012
FC212-12
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 9.5 in |
| Burst pressure | 9000 Psi |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -12 |
| Inside diameter | .75 in |
| Lay line style | Embossed |
| Outside diameter | 1.19 in |
| Package form | Bulk |
| Product Height | 1.19 in |
| Product Length/Depth | 12 in |
| Product Volume | 16.993 in³ |
| Product Weight | .66 lb |
| Product Width | 1.19 in |
| Tube material | Synthetic Rubber |
| Working pressure | 2250 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |