
Danfoss
FC2326-10-259
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC2326-10-259
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certification(s) | SAE 520110 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Material | Stainless steel |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1.125 in |
| Product Length/Depth | .92 in |
| Product Type | Spare Part |
| Product Volume | 1.164 in³ |
| Product Weight | .102 lb |
| Product Width | 1.125 in |
| Sub-brand | None |
| Trade Name | FC2326 Series |
| Type | Swivel Nuts |
| UPC | 678146043337 |