Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.564 | |
| A dimension MM | 141.320 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.250 | |
| Backup hex size MM | 57.000 | |
| Catalog Item | FC2384-2424S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.250 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.185 | |
| Hose cut off factor MM | 106.320 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.280 | |
| Inside diameter MM | 32.512 | |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 5.564 | |
| Product length mm | 141.320 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 |