
Aeroquip by Danfoss
FC2463-9696-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC2463-9696-188
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 6 in |
| Compatible hoses | 2580 |
| Construction style | Reusable |
| End gender 2 | Male |
| End Size 1 | 7 3/8 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 2.64 in |
| Hose dash size | -96 |
| Inside diameter | 5.4 in |
| Item type | Nipple |
| Outside diameter | 7.373 in |
| Product Diameter | 7.373 in |
| Product Height | 7.373 in |
| Product Length/Depth | 6.7 in |
| Product material | Nickel-Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 364.22 in³ |
| Product Width | 7.373 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC2463-188 Series |