Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.915 | |
| A dimension MM | 48.641 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2540-08S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 32.766 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 1.052 | |
| Inside diameter MM | 26.720 | |
| Product height in | 1.235 | |
| Product height mm | 31.369 | |
| Product length in | 1.915 | |
| Product length mm | 48.641 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.235 | |
| Product width mm | 31.369 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143846 |
