Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.590 | |
| A dimension MM | 40.386 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2542-04S | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.615 | |
| Inside diameter MM | 15.621 | |
| Product height in | 0.817 | |
| Product height mm | 20.751 | |
| Product length in | 1.590 | |
| Product length mm | 40.386 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Reusable socket hex MM | 19.000 |
