Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 46.990 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2542-06S | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.740 | |
| Inside diameter MM | 18.796 | |
| Product height in | 0.039 | |
| Product height mm | 1.015 | |
| Product length in | 7.200 | |
| Product length mm | 1.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.039 | |
| Product width mm | 1.015 | |
| Reusable socket hex MM | 24.000 |
