Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.410 | |
| A dimension MM | 61.214 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2542-12S | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.155 | |
| Inside diameter MM | 29.337 | |
| Product height in | 0.055 | |
| Product height mm | 1.420 | |
| Product length in | 0.094 | |
| Product length mm | 2.410 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.055 | |
| Product width mm | 1.420 | |
| Reusable socket hex MM | 33.000 |
