Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.800 | |
| A dimension MM | 71.120 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2542-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | GH663 (SIZE DEPENDENT) | GH663 (Size dependent) |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.810 | |
| End connection hex size MM | 45.974 | |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.4750 | |
| Inside diameter MM | 37.4650 | |
| Product height in | 1.840 | |
| Product height mm | 46.736 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.840 | |
| Product width mm | 46.736 | |
| Reusable socket hex MM | 43.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143907 |
