
Aeroquip by Danfoss
FC2552-1212C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC2552-1212C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2808 | |
| End gender 2 | Male | |
| End Size 2 | 1 1/16 IN | |
| End type 1 | Flanged | |
| End type 2 | UN | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.375 in | |
| Hose cut-off factor | 2.235 in | |
| Hose dash size | -12 | |
| Inside diameter | .56 in | |
| Item type | Nipple | |
| Outside diameter | 1.83 in | |
| Product Diameter | 1.83 in | |
| Product Height | 1.83 in | |
| Product Length/Depth | 2.236 in | |
| Product material | Stainless Steel | |
| Product Type | Marine Military | |
| Product Volume | 7.488 in³ | |
| Product Width | 1.83 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1 1/16-20 | |
| Trade Name | FC2552 Series |