
Aeroquip by Danfoss
FC2552-2020-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC2552-2020-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 2808 |
| End gender 2 | Male |
| End Size 2 | 1 11/16 IN |
| End type 1 | Flanged |
| End type 2 | UNEF |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Finish/plating | Passivate |
| Hex Size 1 | 2.125 in |
| Hose cut-off factor | 2.616 in |
| Hose dash size | -20 |
| Inside diameter | 1.06 in |
| Item type | Nipple |
| Outside diameter | 2.745 in |
| Product Diameter | 2.745 in |
| Product Height | 2.745 in |
| Product Length/Depth | 2.616 in |
| Product material | Stainless Steel |
| Product Type | Marine Military |
| Product Volume | 19.712 in³ |
| Product Width | 2.745 in |
| Sub-brand | None |
| Thread Size 2 | 1 11/16-18 |
| Trade Name | FC2552 Series |