Aeroquip by Danfoss
FC2552-2424C
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC2552-2424C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | 2808 | |
| End gender 2 | Male | |
| End Size 2 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | UN | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 2.125 in | |
| Hose cut-off factor | 2.721 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.28 in | |
| Item type | Nipple | |
| Outside diameter | 2.745 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Diameter | 2.74 in | |
| Product Height | 2.74 in | |
| Product Length/Depth | 2.72 in | |
| Product material | Stainless Steel | |
| Product Type | Marine Military | |
| Product Volume | 20.421 in³ | |
| Product Width | 2.74 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 2-16 | |
| Trade Name | FC2552 Series |