Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.136 | |
| A dimension MM | 54.254 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2642-10S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.202 | |
| Product height mm | 30.530 | |
| Product length in | 2.136 | |
| Product length mm | 54.254 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.202 | |
| Product width mm | 30.531 |
