Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.925 | |
| A dimension MM | 48.895 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC2652-06S | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.805 | |
| Inside diameter MM | 20.447 | |
| Product height in | 4.200 | |
| Product height mm | 1.078 | |
| Product length in | 7.500 | |
| Product length mm | 1.925 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.200 | |
| Product width mm | 1.078 | |
| Reusable socket hex MM | 25.000 |
