
Aeroquip by Danfoss
FC2710-12-12S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC2710-12-12S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hoses | FC254 |
| Construction style | Crimp |
| End Size 1 | 3/4 IN |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 26.9 mm |
| Hose dash size | -12 |
| Inside diameter | 15.5 mm |
| Item type | Nipple Assembly |
| Packaged Height | 355.6 mm |
| Packaged Length | 177.8 mm |
| Packaged Volume | 14.453 dm³ |
| Packaged Weight | .36 kg |
| Packaged Width | 228.6 mm |
| Product Height | 31.15 mm |
| Product Length/Depth | 90.4 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 75.996 cm³ |
| Product Weight | .27 kg |
| Product Width | 26.9875 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Trade Name | FC2710 Series |