Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 9.5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 20400 Psi | |
| Certification(s) | ISO 3862 Type R13SAE 100R5EN856 Type R13SAE 100R13 | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Outside diameter | 1.31 in | |
| Package form | Bulk | |
| Packaged Weight | 1.08 lb | |
| Product Height | 1.31 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 20.593 in³ | |
| Product Weight | 1.05 lb | |
| Product Width | 1.31 in | |
| Qualified hose fittings | Spiral 1A, Spiral Single Skive, 1W | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | FC273 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .28 in | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |