Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC3032-065-0375-44 | |
| Compliances | ES454 TYPE 1 | ES454 Type 1 |
| Conductivity | CONDUCTIVE | Conductive |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.35 | |
| Outside diameter (inch) | 0.38 | |
| Outside diameter (mm) | 9.65 | |
| Package form | CUT LENGTH | Cut length |
| Size | -6 | -6 |