Tubing
FC3032-065-0500
ToolsFC3032-065-0500 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Compliances | ES454 Type 1 |
| Conductivity | Conductive |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.40 |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Package form | Cut length |
| Size | -8 |