
Aeroquip by Danfoss
FC3056-1612-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC3056-1612-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | 1509 |
| End gender 2 | Male |
| End Size 2 | 7/8 IN |
| End type 1 | Flanged |
| End type 2 | UNS |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1.12 in |
| Hose cut-off factor | 1.577 in |
| Hose dash size | -4 |
| Inside diameter | .6 in |
| Item type | Nipple |
| Outside diameter | 1.49 in |
| Product Diameter | 1.49 in |
| Product Height | 1.49 in |
| Product Length/Depth | 3.94 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 8.747 in³ |
| Product Width | 1.49 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 2 | 7/8-18 |
| Trade Name | FC3056 Series |