
Aeroquip by Danfoss
FC3056-2016-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC3056-2016-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| End gender 1 | Male |
| End gender 2 | Male |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 2.29 in |
| Hose dash size | -4 |
| Inside diameter | .82 in |
| Item type | Nipple |
| Outside diameter | 1.84 in |
| Product Height | 1.84 in |
| Product Length/Depth | 4.34 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 14.694 in³ |
| Product Width | 1.84 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC3056 Series |