Danfoss logo
Aeroquip by Danfoss FC310 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, FC310, -12, HI-PAC

FC310-12

Recommended replacement: H28012


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
Bend radius min (inch)4.720
Bend radius min (mm)120.000
BrandAeroquip by Danfoss
Burst pressure (bar)620
Burst pressure (psi)8990
CertificationsSAE 100R16
ColorBlack
CompliancesMSHA ApprovedUSCG
Conditional temp range248F with R12
ConductivityConductive
Construction1 Ply braid
Cover materialNitrile (NBR)
Impulse cycle (cycles)300000
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleEmbossed
Outside diameter (inch)1.08
Outside diameter (mm)27.40
Package formBulk
Qualified hose fittings1SA
Reinforcement materialBrass plated steel wire
SeriesFC310 Series
Size-12
Tube materialNitrile (NBR)
Working pressure max (bar)155
Working pressure max (psi)2250
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146075925
Proposition 65Cancer and Reproductive Harm