
Aeroquip by Danfoss
FC318-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC318-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Suction applications for hydraulics, crude fuel and lubricating oils, gasoline, air, water and chemical transfer. | |
| Bend radius - min | 8 in | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | SAE 100R4 | |
| Color | Black | |
| Conditional temperature range | Consult aeroquip for maximum temperature recommendations for chemical transfer service. | |
| Construction | Multi Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.25 in | |
| Lay line style | Embossed | |
| Outside diameter | 2 in | |
| Package form | Bulk | |
| Product Height | 1.63 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 31.883 in³ | |
| Product Weight | .6535 lb | |
| Product Width | 1.63 in | |
| Reinforcement material | Fabric and Wire | |
| Sub-brand | None | |
| Trade Name | FC318 Series | |
| Tube material | Synthetic Rubber | |
| UPC | 678146213815 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 200 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |