FC325-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC525-20
FC325-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 16.5 in | |
| Burst pressure | 14000 Psi | |
| Color | Blue | |
| Compliance(s) | MSHA Approved | |
| Conditional temperature range | Except 82 C [180 F] for Phosphate-ester base fluids. | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Inside diameter | 1.25 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.87 in | |
| Package form | Bulk | |
| Product Height | 1.87 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 41.963 in³ | |
| Product Weight | 1.7 lb | |
| Product Width | 1.87 in | |
| Reinforcement material | Steel Wire | |
| Tube material | Elastomer | |
| Working pressure | 3500 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |