Aeroquip by Danfoss
FC332R-12TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC332R-12TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Diesel,fuel,gasoline,hot lube oil and water | |
| Bend radius - min | 7 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 1200 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyethelene | |
| Dash size | -12 | |
| Feature | Longer hsoe assembly lifeWithstands high pressure and temperaturesKink resistant | |
| Inside diameter | .75 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.06 in | |
| Product Height | .75 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Socketless Low Pressure Hose | |
| Product Volume | 6.75 in³ | |
| Product Weight | .25 lb | |
| Product Width | .75 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | FC332 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .75 in | |
| Working pressure | 300 Psi | |
| Working temperature - max | 302 °F | |
| Working temperature - min | -40 °F |