Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 50 | |
| Burst pressure (psi) | 720 | |
| Catalog Item | FC341-06 | |
| Color | RED | Red |
| Conductivity | CONDUCTIVE | Conductive |
| Inside diameter (inch) | 0.38 | |
| Inside diameter (mm) | 9.53 | |
| Outside diameter (inch) | 0.46 | |
| Outside diameter (mm) | 11.68 | |
| Package form | BULK | Bulk |
| Size | -6 | -6 |
| Working pressure max (bar) | 12 | |
| Working pressure max (psi) | 180 |
