Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC3443-04S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.3200 | |
| Inside diameter MM | 8.1280 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144379 |